Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1171.206
Part Number
|
---|
K1171.206 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Initial Load (N) | Max. Load (N) | Component material | D=outside diameter (mm) | D1 (mm) | D2 (mm) | H (mm) | L=Length (mm) | L1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.99 € | 50 | 4 Days | 6.2 | 12.6 | POM | 6 | 5 | 6.5 | 1.6 | 7 | 1 |
Loading...
Main material | plastic | Version 1 | smooth version |
---|
This page is Spring plungers smooth version, self-clamping, plastic (K1171), part number K1171.206.
You can find the detail information about specifications and dimensions on part number K1171.206.
Configure
Basic Attributes
Initial Load(N)
Component material
D=outside diameter(mm)
D1(mm)
D2(mm)
H(mm)
L=Length(mm)
L1(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1171.06 |
K1171.08 |
K1171.10 |
K1171.204 |
K1171.208 |
K1171.210 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Initial Load (N) | Max. Load (N) | Component material | D=outside diameter (mm) | D1 (mm) | D2 (mm) | H (mm) | L=Length (mm) | L1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.81 € | 50 | 4 Days | 6.2 | 12.6 | stainless steel | 6 | 5 | 6.5 | 1.6 | 7 | 1 | ||
0.93 € | 50 | 4 Days | 10 | 20.4 | stainless steel | 8 | 6.5 | 8.5 | 1.9 | 9 | 1 | ||
1.50 € | 50 | 4 Days | 11.9 | 22.3 | stainless steel | 10 | 8 | 11 | 2.4 | 13.5 | 1.5 | ||
0.90 € | 50 | 4 Days | 3 | 6.5 | POM | 4 | 3 | 4.6 | 0.8 | 5 | 1 | ||
1.06 € | 50 | 4 Days | 10 | 20.4 | POM | 8 | 6.5 | 8.5 | 1.9 | 9 | 1 | ||
1.69 € | 50 | 4 Days | 11.9 | 22.3 | POM | 10 | 8 | 11 | 2.4 | 13.5 | 1.5 |