Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0333.04
Part Number
|
---|
K0333.04 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke S (mm) | Initial Load (N) | Max. Load (N) | Component material | D=Outside diameter (mm) | D1 (mm) | D2 (mm) | L=Length (mm) | L1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.89 € | 50 | 4 Days | 0.8 | 3 | 7 | stainless steel | 4 | 3 | 4.6 | 5 | 1 |
Loading...
Main material | stainless steel | Version 1 | smooth version |
---|
This page is Spring plungers smooth version, stainless steel (K0333), part number K0333.04.
You can find the detail information about specifications and dimensions on part number K0333.04.
Configure
Basic Attributes
Stroke S(mm)
Initial Load(N)
Component material
D=Outside diameter(mm)
D1(mm)
D2(mm)
L=Length(mm)
L1(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0333.02 |
K0333.03 |
K0333.05 |
K0333.06 |
K0333.08 |
K0333.10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke S (mm) | Initial Load (N) | Max. Load (N) | Component material | D=Outside diameter (mm) | D1 (mm) | D2 (mm) | L=Length (mm) | L1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.60 € | 50 | 4 Days | 0.4 | 1.2 | 2.5 | stainless steel | 2 | 1.5 | 2.5 | 3 | 0.6 | ||
1.02 € | 50 | 4 Days | 0.65 | 1.7 | 3.4 | stainless steel | 3 | 2.5 | 3.5 | 4 | 0.8 | ||
0.90 € | 50 | 4 Days | 1 | 4 | 7 | stainless steel | 5 | 4 | 5.6 | 6 | 1 | ||
0.93 € | 50 | 4 Days | 1.5 | 6 | 12 | stainless steel | 6 | 5 | 6.5 | 7 | 1 | ||
1.12 € | 50 | 4 Days | 1.8 | 6 | 12 | stainless steel | 8 | 6.5 | 8.5 | 9 | 1 | ||
1.45 € | 25 | 4 Days | 2.7 | 10 | 20 | stainless steel | 10 | 8 | 12 | 13.5 | 2.5 |