Spring plungers with hexagon socket and ball, long version, standard spring force (K0315) (K0315.404)

Spring plungers with hexagon socket and ball, long version, standard spring force (K0315) K0315.404

Product Details:

Manufacturer part number: K0315.404

Brand: KIPP

Price: 2.07

Delivery time: 4 Days


Technical Data:

Initial Load: 4 N

Max. Load: 10 N

D=thread: M4

D1: 2.5 mm

H: 0.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0315.404

Part Number
K0315.404
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
S
(mm)

2.07 €

25 4 Days 410M42.50.8162

Loading...

  1. 1

Basic information

Main material steel Component material ball steel Version 1 long

This page is Spring plungers with hexagon socket and ball, long version, standard spring force (K0315), part number K0315.404.
You can find the detail information about specifications and dimensions on part number K0315.404.

Variation of this product

Part Number
K0315.405
K0315.406
K0315.408
K0315.410
K0315.412
K0315.416
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
S
(mm)

2.07 €

25 4 Days 611M530.9202.5

2.07 €

25 4 Days 913M63.51253

2.55 €

25 4 Days 1530M851.5304

2.84 €

25 4 Days 2040M1062355

3.80 €

10 4 Days 3055M1282.5406

4.95 €

10 4 Days 65125M16103.5458

Tech Support