Manufacturer part number: K0316.03
Brand: KIPP
Price: 4.91 €
Delivery time: 4 Days
Initial Load: 1.5 N
Max. Load: 3 N
pin material: -
D=thread: M3
D1: 1.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0316.03
Main material | stainless steel | Component material | ball stainless steel |
---|
This page is Spring plungers with hexagon socket and ball, standard spring force (K0316), part number K0316.03.
You can find the detail information about specifications and dimensions on part number K0316.03.
Configure
Basic Attributes
pin material
Initial Load(N)
D=thread
D1(mm)
H(mm)
L=Length(mm)
S(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0316.04 |
K0316.05 |
K0316.06 |
K0316.08 |
K0316.10 |
K0316.12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Initial Load (N) | Max. Load (N) | pin material | D=thread | D1 (mm) | H (mm) | L=Length (mm) | S (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4.14 € | 10 | 4 Days | 4 | 10 | - | M4 | 2.5 | 0.8 | 10 | 2 | ||
4.14 € | 10 | 4 Days | 6 | 11 | - | M5 | 3 | 0.9 | 14 | 2.5 | ||
4.14 € | 10 | 4 Days | 9 | 13 | - | M6 | 3.5 | 1 | 15 | 3 | ||
4.47 € | 10 | 4 Days | 15 | 30 | - | M8 | 5 | 1.5 | 18 | 4 | ||
5.23 € | 10 | 4 Days | 20 | 35 | - | M10 | 6 | 2 | 23 | 5 | ||
6.97 € | 5 | 4 Days | 30 | 55 | - | M12 | 8 | 2.5 | 26 | 6 |