Spring plungers with hexagon socket and ball, strong spring force (K0315) (K0315.205)

Spring plungers with hexagon socket and ball, strong spring force (K0315) K0315.205

Product Details:

Manufacturer part number: K0315.205

Brand: KIPP

Price: 1.68

Delivery time: 4 Days


Technical Data:

Initial Load: 19 N

Max. Load: 30 N

D=Thread: M5

D1: 3 mm

H: 0.9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0315.205

Part Number
K0315.205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=Thread D1
(mm)
H
(mm)
L=Length
(mm)
S
(mm)

1.68 €

25 4 Days 1930M530.9142.5

Loading...

  1. 1

Basic information

Main material steel Component material ball steel

This page is Spring plungers with hexagon socket and ball, strong spring force (K0315), part number K0315.205.
You can find the detail information about specifications and dimensions on part number K0315.205.

Variation of this product

Part Number
K0315.203
K0315.204
K0315.206
K0315.208
K0315.210
K0315.212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=Thread D1
(mm)
H
(mm)
L=Length
(mm)
S
(mm)

2.19 €

25 4 Days 57M31.50.491.5

1.68 €

25 4 Days 1222M42.50.8102

1.68 €

25 4 Days 2840M63.51153

2.15 €

25 4 Days 4773M851.5184

2.40 €

25 4 Days 66100M1062235

3.23 €

10 4 Days 66120M1282.5266

Tech Support