Spring plungers with hexagon socket and ball, strong spring force (K0316) (K0316.204)

Spring plungers with hexagon socket and ball, strong spring force (K0316) K0316.204

Product Details:

Manufacturer part number: K0316.204

Brand: KIPP

Price: 4.58

Delivery time: 4 Days


Technical Data:

Initial Load: 12 N

Max. Load: 22 N

pin material: -

D=Thread: M4

D1: 2.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0316.204

Part Number
K0316.204
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
pin material D=Thread D1
(mm)
H
(mm)
L=Length
(mm)
S
(mm)

4.58 €

10 4 Days 1222-M42.50.8102

Loading...

  1. 1

Basic information

Main material stainless steel Component material ball stainless steel

This page is Spring plungers with hexagon socket and ball, strong spring force (K0316), part number K0316.204.
You can find the detail information about specifications and dimensions on part number K0316.204.

Variation of this product

Part Number
K0316.203
K0316.205
K0316.206
K0316.208
K0316.210
K0316.212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
pin material D=Thread D1
(mm)
H
(mm)
L=Length
(mm)
S
(mm)

5.45 €

10 4 Days 57-M31.50.491.5

4.58 €

10 4 Days 1930-M530.9142.5

4.58 €

10 4 Days 2840-M63.51153

4.95 €

10 4 Days 4773-M851.5184

5.72 €

10 4 Days 66100-M1062235

7.66 €

5 4 Days 66120-M1282.5266

Tech Support