Spring plungers with hexagon socket and ceramic ball, stainless steel (K0610) (K0610.06)

Spring plungers with hexagon socket and ceramic ball, stainless steel (K0610) K0610.06

Product Details:

Manufacturer part number: K0610.06

Brand: KIPP

Price: 4.99

Delivery time: 4 Days


Technical Data:

Initial Load: 9 N

Max. Load: 13 N

D=Thread: M6

D1: 3.5 mm

H: 1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0610.06

Part Number
K0610.06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=Thread D1
(mm)
H
(mm)
L=Length
(mm)
S
(mm)

4.99 €

10 4 Days 913M63.51153

Loading...

  1. 1

Basic information

Main material stainless steel Component material ball ceramic

This page is Spring plungers with hexagon socket and ceramic ball, stainless steel (K0610), part number K0610.06.
You can find the detail information about specifications and dimensions on part number K0610.06.

Variation of this product

Part Number
K0610.05
K0610.08
K0610.10
K0610.12
K0610.16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=Thread D1
(mm)
H
(mm)
L=Length
(mm)
S
(mm)

4.99 €

10 4 Days 611M530.9142.5

5.75 €

10 4 Days 1530M851.5184

7.13 €

10 4 Days 2035M1062235

9.18 €

5 4 Days 3055M1282.5266

12.68 €

5 4 Days 65125M16103.5338

Tech Support