Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1372.12
Part Number
|
---|
K1372.12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Initial Load (N) | Max. Load (N) | D=thread | D1 (mm) | H (mm) | L=Length (mm) | N (mm) | S (mm) | T (mm) | T1 (mm) | Order No. assembly key | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.51 € | 10 | 4 Days | 12 | 55 | M12 | 6 | 4 | 28 | 2 | 4 | 5 | 2 | K0317.912 |
Loading...
Main material | steel | Component material | pin POM | Version 1 | standard spring force |
---|---|---|---|---|---|
Version 2 | flat |
This page is Spring plungers with hexagon socket and flattened POM thrust pin, steel (K1372), part number K1372.12.
You can find the detail information about specifications and dimensions on part number K1372.12.
Configure
Basic Attributes
Initial Load(N)
D=thread
D1(mm)
H(mm)
L=Length(mm)
N(mm)
S(mm)
T(mm)
T1(mm)
Order No. assembly key
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1372.05 |
K1372.06 |
K1372.08 |
K1372.10 |
K1372.16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Initial Load (N) | Max. Load (N) | D=thread | D1 (mm) | H (mm) | L=Length (mm) | N (mm) | S (mm) | T (mm) | T1 (mm) | Order No. assembly key |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.46 € | 25 | 4 Days | 6 | 20 | M5 | 2.4 | 2.3 | 18 | 0.8 | 1.5 | 2 | 0.8 | K0317.905 | ||
2.51 € | 25 | 4 Days | 7 | 20 | M6 | 2.7 | 2.5 | 20 | 1 | 2 | 2.5 | 1 | K0317.906 | ||
2.96 € | 10 | 4 Days | 9 | 35 | M8 | 3.5 | 3 | 22 | 1.2 | 2.5 | 3 | 1.4 | K0317.908 | ||
3.58 € | 10 | 4 Days | 9 | 35 | M10 | 4 | 3 | 22 | 1.6 | 3 | 3.5 | 1.4 | K0317.910 | ||
5.55 € | 10 | 4 Days | 45 | 100 | M16 | 7.5 | 5 | 32 | 2.5 | 5 | 6 | 2.5 | K0317.916 |