Spring plungers with hexagon socket and flattened thrust pin, stainless steel (K1379) (K1379.08)

Spring plungers with hexagon socket and flattened thrust pin, stainless steel (K1379) K1379.08

Product Details:

Manufacturer part number: K1379.08

Brand: KIPP

Price: 6.31

Delivery time: 4 Days


Technical Data:

Initial Load: 7 N

Max. Load: 29 N

D=Thread: M8

D1: 3.5 mm

H: 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1379.08

Part Number
K1379.08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=Thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)
S
(mm)
T
(mm)
T1
(mm)
Order No. assembly key

6.31 €

10 4 Days 729M83.53221.22.531.4K0317.908

Loading...

  1. 1

Basic information

Main material stainless steel Component material pin stainless steel Version 1 standard spring force
Version 2 flat

This page is Spring plungers with hexagon socket and flattened thrust pin, stainless steel (K1379), part number K1379.08.
You can find the detail information about specifications and dimensions on part number K1379.08.

Variation of this product

Part Number
K1379.05
K1379.06
K1379.10
K1379.12
K1379.16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=Thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)
S
(mm)
T
(mm)
T1
(mm)
Order No. assembly key

5.54 €

10 4 Days 517M52.42.3180.81.520.8K0317.905

5.54 €

10 4 Days 617M62.72.520122.51K0317.906

7.39 €

5 4 Days 831M1043221.633.51.4K0317.910

9.42 €

5 4 Days 1047M1264282452K0317.912

14.79 €

5 4 Days 3885M167.55322.5562.5K0317.916

Tech Support