Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0318.104 |
K0318.105 |
K0318.106 |
K0318.108 |
K0318.110 |
K0318.112 |
K0318.116 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Initial Load (N) | Max. Load (N) | D=thread | D1 (mm) | H (mm) | L=Length (mm) | N (mm) | S (mm) | T (mm) | T1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.46 € | 25 | 4 Days | 2 | 7 | M4 | 1.5 | 1.5 | 15 | 0.6 | 1.3 | 2 | 0.6 | ||
2.51 € | 25 | 4 Days | 3 | 10 | M5 | 2.4 | 2.3 | 18 | 0.8 | 1.5 | 2 | 0.8 | ||
2.60 € | 25 | 4 Days | 3 | 9 | M6 | 2.7 | 2.5 | 20 | 1 | 2 | 2.5 | 1 | ||
2.86 € | 10 | 4 Days | 4 | 16 | M8 | 3.5 | 3 | 22 | 1.2 | 2.5 | 3 | 1.4 | ||
3.44 € | 10 | 4 Days | 4 | 16 | M10 | 4 | 3 | 22 | 1.6 | 3 | 3.5 | 1.4 | ||
4.36 € | 10 | 4 Days | 5 | 27 | M12 | 6 | 4 | 28 | 2 | 4 | 5 | 2 | ||
5.46 € | 10 | 4 Days | 20 | 45 | M16 | 7.5 | 5 | 32 | 2.5 | 5 | 6 | 2.5 |
Loading...
Main material | steel | Component material | pin POM |
---|
Configure
Basic Attributes
Initial Load(N)
D=thread
D1(mm)
H(mm)
L=Length(mm)
N(mm)
S(mm)
T(mm)
T1(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes