Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0657.612X60
Part Number
|
---|
K0657.612X60 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Initial Load (N) | Max. Load (N) | D=Thread | D1 (mm) | D2 (mm) | H (mm) | L=Length (mm) | L1 (mm) | N (mm) | S (mm) | T (mm) | T1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.30 € | 1 | 4 Days | 25 | 76 | M12 | 6 | 9.6 | 15 | 60 | 30 | 2 | 4 | 3 | 2 |
Loading...
Main material | steel | Component material | pin steel | Version 1 | long |
---|
This page is Spring plungers with hexagon socket and thrust pin, long version (K0657), part number K0657.612X60.
You can find the detail information about specifications and dimensions on part number K0657.612X60.
Configure
Basic Attributes
Initial Load(N)
D=Thread
D1(mm)
D2(mm)
H(mm)
L=Length(mm)
L1(mm)
N(mm)
S(mm)
T(mm)
T1(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0657.608X60 |
K0657.610X40 |
K0657.610X50 |
K0657.612X80 |
K0657.616X100 |
K0657.616X120 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Initial Load (N) | Max. Load (N) | D=Thread | D1 (mm) | D2 (mm) | H (mm) | L=Length (mm) | L1 (mm) | N (mm) | S (mm) | T (mm) | T1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.65 € | 1 | 4 Days | 15 | 45 | M8 | 3.5 | 6.2 | 15 | 60 | 40 | 1.2 | 2.5 | 2 | 1.4 | ||
17.46 € | 1 | 4 Days | 12 | 30 | M10 | 4 | 8 | 8 | 40 | 10 | 1.6 | 3 | 2 | 1.4 | ||
19.98 € | 1 | 4 Days | 16 | 46 | M10 | 4 | 8 | 10 | 50 | 20 | 1.6 | 3 | 2 | 1.4 | ||
25.28 € | 1 | 4 Days | 35 | 102 | M12 | 6 | 9.6 | 20 | 80 | 50 | 2 | 4 | 3 | 2 | ||
37.18 € | 1 | 4 Days | 30 | 120 | M16 | 7.5 | 13.4 | 30 | 100 | 70 | 2.5 | 5 | 6 | 2.5 | ||
43.03 € | 1 | 4 Days | 20 | 130 | M16 | 7.5 | 13.4 | 40 | 120 | 90 | 2.5 | 5 | 6 | 2.5 |