Spring plungers with hexagon socket and thrust pin, long version (K0657) (K0657.608X30)

Spring plungers with hexagon socket and thrust pin, long version (K0657) K0657.608X30

Product Details:

Manufacturer part number: K0657.608X30

Brand: KIPP

Price: 15.87

Delivery time: 4 Days


Technical Data:

Initial Load: 8 N

Max. Load: 20 N

D=Thread: M8

D1: 3.5 mm

D2: 6.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0657.608X30

Part Number
K0657.608X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=Thread D1
(mm)
D2
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
N
(mm)
S
(mm)
T
(mm)
T1
(mm)

15.87 €

1 4 Days 820M83.56.2630101.22.521.4

Loading...

  1. 1

Basic information

Main material steel Component material pin steel Version 1 long

This page is Spring plungers with hexagon socket and thrust pin, long version (K0657), part number K0657.608X30.
You can find the detail information about specifications and dimensions on part number K0657.608X30.

Variation of this product

Part Number
K0657.608X40
K0657.608X50
K0657.608X60
K0657.610X40
K0657.610X50
K0657.610X60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=Thread D1
(mm)
D2
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
N
(mm)
S
(mm)
T
(mm)
T1
(mm)

18.17 €

1 4 Days 1028M83.56.2840201.22.521.4

21.17 €

1 4 Days 1238M83.56.21050301.22.521.4

25.65 €

1 4 Days 1545M83.56.21560401.22.521.4

17.46 €

1 4 Days 1230M1048840101.6321.4

19.98 €

1 4 Days 1646M10481050201.6321.4

22.99 €

1 4 Days 2055M10481560301.6321.4

Tech Support