Spring plungers with hexagon socket and thrust pin, reinforced spring force (K0319) (K0319.205)

Spring plungers with hexagon socket and thrust pin, reinforced spring force (K0319) K0319.205

Product Details:

Manufacturer part number: K0319.205

Brand: KIPP

Price: 5.39

Delivery time: 4 Days


Technical Data:

Initial Load: 9 N

Max. Load: 26 N

D=Thread: M5

D1: 2.4 mm

H: 2.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0319.205

Part Number
K0319.205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=Thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)
S
(mm)
T
(mm)
T1
(mm)

5.39 €

10 4 Days 926M52.42.3180.81.520.8

Loading...

  1. 1

Basic information

Main material stainless steel Component material pin stainless steel

This page is Spring plungers with hexagon socket and thrust pin, reinforced spring force (K0319), part number K0319.205.
You can find the detail information about specifications and dimensions on part number K0319.205.

Variation of this product

Part Number
K0319.206
K0319.208
K0319.210
K0319.212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=Thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)
S
(mm)
T
(mm)
T1
(mm)

5.39 €

10 4 Days 1135M62.72.520122.51

6.19 €

10 4 Days 1548M83.53221.22.531.4

7.18 €

5 4 Days 1558M1043221.633.51.4

9.17 €

5 4 Days 1974M1264282452

Tech Support