Spring plungers with hexagon socket and thrust pin, standard spring force (K0318) (K0318.04)

Spring plungers with hexagon socket and thrust pin, standard spring force (K0318) K0318.04

Product Details:

Manufacturer part number: K0318.04

Brand: KIPP

Price: 2.31

Delivery time: 4 Days


Technical Data:

Initial Load: 5 N

Max. Load: 16 N

D=thread: M4

D1: 1.5 mm

H: 1.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0318.04

Part Number
K0318.04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)
S
(mm)
T
(mm)
T1
(mm)

2.31 €

25 4 Days 516M41.51.5150.61.320.6

Loading...

  1. 1

Basic information

Main material steel Component material pin POM

This page is Spring plungers with hexagon socket and thrust pin, standard spring force (K0318), part number K0318.04.
You can find the detail information about specifications and dimensions on part number K0318.04.

Variation of this product

Part Number
K0318.03
K0318.05
K0318.06
K0318.08
K0318.10
K0318.12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)
S
(mm)
T
(mm)
T1
(mm)

2.94 €

25 4 Days 0.53M311.5100.40.71.51

2.23 €

25 4 Days 620M52.42.3180.81.520.8

2.31 €

25 4 Days 720M62.72.520122.51

2.70 €

10 4 Days 935M83.53221.22.531.4

3.24 €

10 4 Days 935M1043221.633.51.4

4.11 €

10 4 Days 1255M1264282452

Tech Support