Spring plungers with hexagon socket and thrust pin, standard spring force (K0319)

Spring plungers with hexagon socket and thrust pin, standard spring force (K0319)
· Quick indexing, positioning and fixating of components

· Application sectors: machine and plant construction, trade, domestic

· Universally applicable and easy to mount

· Hardened thrust pin

· Stainless steel 1.4305, 1.4034, 1.4310

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0319.03
K0319.04
K0319.05
K0319.06
K0319.08
K0319.10
K0319.12
K0319.16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)
S
(mm)
T
(mm)
T1
(mm)

6.07 €

10 4 Days 0.42.5M311.5100.40.71.51

5.06 €

10 4 Days 516M41.51.5150.61.320.6

5.03 €

10 4 Days 517M52.42.3180.81.520.8

5.03 €

10 4 Days 617M62.72.520122.51

5.73 €

10 4 Days 729M83.53221.22.531.4

6.70 €

5 4 Days 831M1043221.633.51.4

8.54 €

5 4 Days 1047M1264282452

13.46 €

5 4 Days 3885M167.55322.5562.5

Loading...

  1. 1

Basic information

Main material stainless steel Component material pin stainless steel

Tech Support