Spring plungers with slot and ball, long version, standard spring force (K0309)

Spring plungers with slot and ball, long version, standard spring force (K0309)
· Quick indexing, positioning and fixating of components

· Application sectors: machine and plant construction, trade, domestic

· Universally applicable

· Simple assembly

· ball point hardened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0309.404
K0309.405
K0309.406
K0309.408
K0309.410
K0309.412
K0309.416
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)

1.08 €

10 4 Days 410M42.50.8160.6

1.08 €

10 4 Days 611M530.9200.8

1.08 €

10 4 Days 913M63.51251

1.45 €

10 4 Days 1530M851.5301.2

1.62 €

5 4 Days 2040M1062351.6

2.32 €

5 4 Days 3055M1282.5402

3.13 €

5 4 Days 65125M16103.5452.5

Loading...

  1. 1

Basic information

Main material steel Component material ball steel Version 1 long

Tech Support