Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0310.404 |
K0310.405 |
K0310.406 |
K0310.408 |
K0310.410 |
K0310.412 |
K0310.416 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Initial Load (N) | Max. Load (N) | D=thread | D1 (mm) | H (mm) | L=Length (mm) | N (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
2.96 € | 10 | 4 Days | 4 | 10 | M4 | 2.5 | 0.8 | 16 | 0.6 | ||
2.96 € | 10 | 4 Days | 6 | 11 | M5 | 3 | 0.9 | 20 | 0.8 | ||
2.96 € | 10 | 4 Days | 9 | 13 | M6 | 3.5 | 1 | 25 | 1 | ||
3.93 € | 10 | 4 Days | 15 | 30 | M8 | 5 | 1.5 | 30 | 1.2 | ||
4.46 € | 5 | 4 Days | 20 | 35 | M10 | 6 | 2 | 35 | 1.6 | ||
5.46 € | 5 | 4 Days | 30 | 55 | M12 | 8 | 2.5 | 40 | 2 | ||
6.80 € | 5 | 4 Days | 65 | 125 | M16 | 10 | 3.5 | 45 | 2.5 |
Loading...
Main material | stainless steel | Component material | ball stainless steel | Version 1 | long |
---|
Configure
Basic Attributes
Initial Load(N)
D=thread
D1(mm)
H(mm)
L=Length(mm)
N(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes