Spring plungers with slot and ball, standard spring force (K0309) (K0309.04)

Spring plungers with slot and ball, standard spring force (K0309) K0309.04

Product Details:

Manufacturer part number: K0309.04

Brand: KIPP

Price: 0.79

Delivery time: 4 Days


Technical Data:

Initial Load: 4 N

Max. Load: 10 N

D=thread: M4

D1: 2.5 mm

H: 0.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0309.04

Part Number
K0309.04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)

0.79 €

50 4 Days 410M42.50.890.6

Loading...

  1. 1

Basic information

Main material steel Component material ball steel

This page is Spring plungers with slot and ball, standard spring force (K0309), part number K0309.04.
You can find the detail information about specifications and dimensions on part number K0309.04.

Variation of this product

Part Number
K0309.03
K0309.05
K0309.06
K0309.08
K0309.10
K0309.12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)

1.09 €

50 4 Days 1.53M31.50.470.4

0.79 €

50 4 Days 611M530.9120.8

0.79 €

50 4 Days 913M63.51141

1.10 €

50 4 Days 1530M851.5161.2

1.14 €

50 4 Days 2040M1062191.6

1.78 €

25 4 Days 3055M1282.5222

Tech Support