Spring plungers with slot and ball, standard spring force (K0310)

Spring plungers with slot and ball, standard spring force (K0310)
· Quick indexing, positioning and fixating of components

· Application sectors: machine and plant construction, trade, domestic

· Universally applicable and easy to mount

· ball point hardened

· Stainless steel 1.4305, 1.4034, 1.4310

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0310.03
K0310.04
K0310.05
K0310.06
K0310.08
K0310.10
K0310.12
K0310.16
K0310.20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)

2.91 €

10 4 Days 1.53M31.50.470.4

2.50 €

25 4 Days 410M42.50.890.6

2.50 €

25 4 Days 611M530.9120.8

2.50 €

25 4 Days 913M63.51141

3.29 €

10 4 Days 1530M851.5161.2

3.74 €

10 4 Days 2035M1062191.6

4.57 €

10 4 Days 3055M1282.5222

5.66 €

10 4 Days 65125M16103.5242.5

7.23 €

5 4 Days 80160M20124.5302.5

Loading...

  1. 1

Basic information

Main material stainless steel Component material ball stainless steel

Tech Support