Manufacturer part number: K0310.203
Brand: KIPP
Price: 3.28 €
Delivery time: 4 Days
Initial Load: 5 N
Max. Load: 7 N
D=thread: M3
D1: 1.5 mm
H: 0.4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0310.203
Main material | stainless steel | Component material | ball stainless steel |
---|
Configure
Basic Attributes
Initial Load(N)
D=thread
D1(mm)
H(mm)
L=Length(mm)
N(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes