Spring plungers with slot and ceramic ball, stainless steel (K0609)

Spring plungers with slot and ceramic ball, stainless steel (K0609)
· Quick indexing, positioning and fixating of components

· Application sectors: machine and plant construction, handcrafts, household, medical technology

· Outstanding wear resistance

· High ductility and strength

· Good chemical resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0609.05
K0609.06
K0609.08
K0609.10
K0609.12
K0609.16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)

2.99 €

25 4 Days 611M530.9120.8

2.99 €

25 4 Days 913M63.51141

4.05 €

10 4 Days 1530M851.5161.2

4.59 €

10 4 Days 2035M1062191.6

7.05 €

10 4 Days 3055M1282.5222

8.86 €

10 4 Days 65125M16103.5242.5

Loading...

  1. 1

Basic information

Main material stainless steel Component material ball ceramic

Tech Support