Spring plungers with slot and thrust pin, light spring force (K0314) (K0314.104)

Spring plungers with slot and thrust pin, light spring force (K0314) K0314.104

Product Details:

Manufacturer part number: K0314.104

Brand: KIPP

Price: 3.04

Delivery time: 4 Days


Technical Data:

Initial Load: 3 N

Max. Load: 10 N

D=thread: M4

D1: 1.8 mm

H: 1.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0314.104

Part Number
K0314.104
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)

3.04 €

10 4 Days 310M41.81.590.6

Loading...

  1. 1

Basic information

Main material stainless steel Component material pin stainless steel

This page is Spring plungers with slot and thrust pin, light spring force (K0314), part number K0314.104.
You can find the detail information about specifications and dimensions on part number K0314.104.

Variation of this product

Part Number
K0314.105
K0314.106
K0314.108
K0314.110
K0314.112
K0314.116
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)

3.09 €

10 4 Days 310M52.42120.8

3.14 €

10 4 Days 410M62.72141

3.89 €

10 4 Days 715M842161.2

4.46 €

10 4 Days 916M104.52.5191.6

5.92 €

5 4 Days 1426M1263.5222

7.27 €

5 4 Days 2250M168.54.5242.5

Tech Support