Spring plungers with slot and thrust pin, reinforced spring force (K0313)

Spring plungers with slot and thrust pin, reinforced spring force (K0313)
· Quick indexing, positioning and fixating of components

· Application sectors: machine and plant construction, trade, domestic

· Universally applicable

· Simple assembly

· Hardened thrust pin

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0313.205
K0313.206
K0313.208
K0313.210
K0313.212
K0313.216
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)

1.13 €

25 4 Days 925M52.42120.8

1.20 €

25 4 Days 1125M62.72141

1.41 €

25 4 Days 2243M842161.2

1.47 €

25 4 Days 2054M104.52.5191.6

2.14 €

10 4 Days 3694M1263.5222

2.90 €

10 4 Days 60110M168.54.5242.5

Loading...

  1. 1

Basic information

Main material steel Component material pin steel

Tech Support