Spring plungers with slot and thrust pin, standard spring force (K0314)

Spring plungers with slot and thrust pin, standard spring force (K0314)
· Quick indexing, positioning and fixating of components

· Application sectors: machine and plant construction, trade, domestic

· Universally applicable and easy to mount

· Hardened thrust pin

· Stainless steel 1.4305, 1.4034, 1.4310

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0314.04
K0314.05
K0314.06
K0314.08
K0314.10
K0314.12
K0314.16
K0314.20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)

2.67 €

10 4 Days 620M41.81.590.6

2.65 €

10 4 Days 620M52.42120.8

2.65 €

10 4 Days 720M62.72141

3.48 €

10 4 Days 1530M842161.2

4.05 €

10 4 Days 2035M104.52.5191.6

5.16 €

5 4 Days 3055M1263.5222

6.76 €

5 4 Days 45100M168.54.5242.5

9.13 €

5 4 Days 60120M20106.5302.5

Loading...

  1. 1

Basic information

Main material stainless steel Component material pin stainless steel

Tech Support