Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1453.20150
Part Number
|
---|
K1453.20150 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Steel code | D=thread | D2 (mm) | D3 (mm) | H=Height (mm) | L=thread length (mm) | SW=key width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
49.75 € | 1 | 4 Days | stainless steel | 1.4404 | M20x1.5 | 12.5 | 12-9 | 27 | 9 | 24 |
Loading...
Component material | silicon | Component colour | blue | Version 1 | hygienic design |
---|
This page is Cable fasteners stainless steel or plastic in Hygienic DESIGN, cable gland (K1453), part number K1453.20150.
You can find the detail information about specifications and dimensions on part number K1453.20150.
Configure
Basic Attributes
Main material
Steel code
D=thread
D2(mm)
D3(mm)
H=Height(mm)
L=thread length(mm)
SW=key width(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1453.12150 |
K1453.16150 |
K1453.16151 |
K1453.20151 |
K1453.25150 |
K1453.25151 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | Steel code | D=thread | D2 (mm) | D3 (mm) | H=Height (mm) | L=thread length (mm) | SW=key width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
42.22 € | 1 | 4 Days | stainless steel | 1.4404 | M12x1.5 | 8 | 7-5 | 19 | 7 | 17 | ||
45.20 € | 1 | 4 Days | stainless steel | 1.4404 | M16x1.5 | 10 | 9-7 | 21 | 9 | 20 | ||
9.53 € | 1 | 4 Days | plastic | - | M16x1.5 | 10 | 9-7 | 25 | 9 | 22 | ||
10.45 € | 1 | 4 Days | plastic | - | M20x1.5 | 12.5 | 12-9 | 29 | 9 | 26 | ||
55.44 € | 1 | 4 Days | stainless steel | 1.4404 | M25x1.5 | 18.5 | 18-15 | 27 | 10 | 30 | ||
11.41 € | 1 | 4 Days | plastic | - | M25x1.5 | 18.5 | 18-15 | 31 | 10 | 32 |