Locating adapters flange stainless steel, pneumatic (K1741)

Locating adapters flange stainless steel, pneumatic (K1741)
· Suitable for automation processes

· Pneumatic actuation

· Compact design

· Rust-free

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1741.0618

Part Number
K1741.0618
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

104.08 €

1 4 Days

Loading...

  1. 1

Basic information

Main material stainless steel Component material nitrile rubber Version 1 pneumatic
Version 2 with flange B=Width(mm) 23 B1(mm) 17
B2(mm) 4 B3(mm) 4 B4(mm) 6
D=diameter(mm) 6 D1(mm) M4 D2(mm) 18
D3(mm) M3 D4(mm) M3 D5(mm) 3.3
H=Height(mm) 5.5 H1(mm) 23 H2(mm) 26.5
H3(mm) 8 H4(mm) 11 H5(mm) 8
L=Length(mm) 27.5 L1(mm) 16 L2(mm) 12
L3(mm) 7 F=clamping force (Pneu. clamped)(N) 40 F1=Retaining force (spring-loaded)(N) 6
Holding force(N) 100 Operating pressure(MPa) 0.3 - 0.7

This page is Locating adapters flange stainless steel, pneumatic (K1741), part number K1741.0618.
You can find the detail information about specifications and dimensions on part number K1741.0618.

Tech Support