Locating cylinder Ball Lock (K0935) (K0935.13020)

Locating cylinder Ball Lock (K0935) K0935.13020

Product Details:

Manufacturer part number: K0935.13020

Brand: KIPP

Price: 106.80

Delivery time: 4 Days


Technical Data:

D=pin diameter: 13 mm

D1: 22 mm

D2: M5 mm

Grid plate thickness ±0.05: 20 mm

L=shaft length: 34.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0935.13020

Part Number
K0935.13020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=pin diameter
(mm)
D1
(mm)
D2
(mm)
Grid plate thickness ±0.05
(mm)
L=shaft length
(mm)
L1
(mm)
SW
(mm)
Holding force F
(kN)
Tightening torque max.
(Nm)
Order No. Repair Kit

106.80 €

1 4 Days 1322M52034.662.53.31K0935.913020

Loading...

  1. 1

Basic information

Main material high carbon steel Component material ball-bearing steel Version 1 Ball Lock

This page is Locating cylinder Ball Lock (K0935), part number K0935.13020.
You can find the detail information about specifications and dimensions on part number K0935.13020.

Variation of this product

Part Number
K0935.13013
K0935.16020
K0935.16025
K0935.20020
K0935.20025
K0935.25020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=pin diameter
(mm)
D1
(mm)
D2
(mm)
Grid plate thickness ±0.05
(mm)
L=shaft length
(mm)
L1
(mm)
SW
(mm)
Holding force F
(kN)
Tightening torque max.
(Nm)
Order No. Repair Kit

101.52 €

1 4 Days 1322M51327.662.53.31K0935.913013

101.52 €

1 4 Days 1632M62036.5835.33K0935.916020

103.80 €

1 4 Days 1632M62541.5835.33K0935.916025

101.52 €

1 4 Days 2040M62039.510313.34K0935.920020

106.80 €

1 4 Days 2040M62544.510313.34K0935.920025

108.47 €

1 4 Days 2545M82044104309K0935.925020

Tech Support