Locating cylinder stainless steel Ball Lock (K1474) (K1474.16020)

Locating cylinder stainless steel Ball Lock (K1474) K1474.16020

Product Details:

Manufacturer part number: K1474.16020

Brand: KIPP

Price: 132.93

Delivery time: 4 Days


Technical Data:

D=pin diameter: 16 mm

D1: 32 mm

D2: M6 mm

Grid plate thickness ±0.13: 20 mm

L=shaft length: 36.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1474.16020

Part Number
K1474.16020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=pin diameter
(mm)
D1
(mm)
D2
(mm)
Grid plate thickness ±0.13
(mm)
L=shaft length
(mm)
L1
(mm)
SW
(mm)
Holding force F
(kN)
Tightening torque max.
(Nm)
Order No. Repair Kit

132.93 €

1 4 Days 1632M62036.5835.34.5K1474.916020

Loading...

  1. 1

Basic information

Main material stainless steel Version 1 Ball Lock

This page is Locating cylinder stainless steel Ball Lock (K1474), part number K1474.16020.
You can find the detail information about specifications and dimensions on part number K1474.16020.

Variation of this product

Part Number
K1474.13013
K1474.13020
K1474.16025
K1474.20020
K1474.20025
K1474.25020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=pin diameter
(mm)
D1
(mm)
D2
(mm)
Grid plate thickness ±0.13
(mm)
L=shaft length
(mm)
L1
(mm)
SW
(mm)
Holding force F
(kN)
Tightening torque max.
(Nm)
Order No. Repair Kit

131.66 €

1 4 Days 1322M51327.662.53.31.2K1474.913013

132.93 €

1 4 Days 1322M52034.662.53.31.2K1474.913020

134.16 €

1 4 Days 1632M62541.5835.34.5K1474.916025

123.35 €

1 4 Days 2040M62039.510313.35.3K1474.920020

124.72 €

1 4 Days 2040M62544.410313.35.3K1474.920025

131.66 €

1 4 Days 2545M820441043011K1474.925020

Tech Support