Quarter turn latches, with cross head (K1730) (K1730.111015)

Quarter turn latches, with cross head (K1730) K1730.111015

Product Details:

Manufacturer part number: K1730.111015

Brand: KIPP

Price: 2.82

Delivery time: 4 Days


Technical Data:

A: 0.75 - 1.50 mm

L: 14.95 mm

L1: 10.15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1730.111015

Part Number
K1730.111015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
L
(mm)
L1
(mm)

2.82 €

1 4 Days 0.75 - 1.5014.9510.15

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised Version 1 cross head

This page is Quarter turn latches, with cross head (K1730), part number K1730.111015.
You can find the detail information about specifications and dimensions on part number K1730.111015.

Variation of this product

Part Number
K1730.111090
K1730.111165
K1730.111240
K1730.111315
K1730.111390
K1730.111465
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
L
(mm)
L1
(mm)

2.82 €

1 4 Days 1.50 - 2.2514.9510.9

2.82 €

1 4 Days 2.25 - 3.0014.9511.65

2.82 €

1 4 Days 3.00 - 3.7517.212.4

2.82 €

1 4 Days 3.75 - 4.5017.213.15

2.82 €

1 4 Days 4.50 - 5.2517.213.9

2.82 €

1 4 Days 5.25 - 6.0019.4514.65

Tech Support