Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1558.817
Part Number
|
---|
K1558.817 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=diameter (mm) | D1 (mm) | D2 (mm) | D3 (mm) | D4 (mm) | D5 (mm) | D6 (mm) | D7 (mm) | D8 (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | L=Length (mm) | M | T1 (mm) | Clamping force (N) | Pullout force F (kN) | Shearing force (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.82 € | 1 | 4 Days | 8 | 18 | 34 | 34 | 28 | 18 | 35 | 6.5 | 3.4 | 38 | 10 | 26.5 | 17 | M3x4 | 6-14 | 90 | 0.4 | 3.2 |
Loading...
Main material | stainless steel | Surface finish body | bright | Component material | polyamide |
---|---|---|---|---|---|
Component colour | black | Version 1 | with rotary knob | Version 2 | pins steel |
H3(mm) | 5.5 | T=thread depth(mm) | 6 | T2(mm) | 2.5 |
Temperature resistance | ≤130 °C |
This page is Quarter-turn clamp lock steel, rotary knob plastic (K1558), part number K1558.817.
You can find the detail information about specifications and dimensions on part number K1558.817.
Configure
Basic Attributes
D=diameter(mm)
D1(mm)
D2(mm)
D3(mm)
D4(mm)
D5(mm)
D6(mm)
D7(mm)
D8(mm)
H=Height(mm)
H1(mm)
H2(mm)
L=Length(mm)
M
T1(mm)
Clamping force(N)
Pullout force F(kN)
Shearing force(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1558.516 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=diameter (mm) | D1 (mm) | D2 (mm) | D3 (mm) | D4 (mm) | D5 (mm) | D6 (mm) | D7 (mm) | D8 (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | L=Length (mm) | M | T1 (mm) | Clamping force (N) | Pullout force F (kN) | Shearing force (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.91 € | 1 | 4 Days | 5 | 14 | 25 | 25 | 21 | 14 | 26 | 4.4 | 2.4 | 30 | 6.5 | 20 | 15.5 | M2x3 | 6-10 | 60 | 1.2 | 1.8 |