Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1061.15161
Part Number
|
---|
K1061.15161 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Version 1 | D=diameter (mm) | D1 (mm) | D2 (mm) | D3 (mm) | D4 (mm) | D5 (mm) | D6 (mm) | D7 (mm) | D8 (mm) | H (mm) | H1 (mm) | L=Length (mm) | M | T (mm) | T1 (mm) | Clamping force (N) | Pullout force F (kN) | Shearing force (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50.55 € | 1 | 4 Days | pin stainless steel | 5 | 14 | 25 | 20 | 21 | 14 | 26 | 4.4 | 2.4 | 19 | 6.5 | 15.5 | M2x3 | 6 | 6-10 | 60 | 1.2 | 1.8 |
Loading...
Main material | stainless steel | Component material | stainless steel | Temperature resistance | ≤200 °C |
---|
This page is Quarter-turn clamp locks stainless steel, knob stainless steel (K1061), part number K1061.15161.
You can find the detail information about specifications and dimensions on part number K1061.15161.
Configure
Basic Attributes
Version 1
D=diameter(mm)
D1(mm)
D2(mm)
D3(mm)
D4(mm)
D5(mm)
D6(mm)
D7(mm)
D8(mm)
H(mm)
H1(mm)
L=Length(mm)
M
T(mm)
T1(mm)
Clamping force(N)
Pullout force F(kN)
Shearing force(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1061.18171 |
K1061.18231 |
K1061.5161 |
K1061.8171 |
K1061.8231 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Version 1 | D=diameter (mm) | D1 (mm) | D2 (mm) | D3 (mm) | D4 (mm) | D5 (mm) | D6 (mm) | D7 (mm) | D8 (mm) | H (mm) | H1 (mm) | L=Length (mm) | M | T (mm) | T1 (mm) | Clamping force (N) | Pullout force F (kN) | Shearing force (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.29 € | 1 | 4 Days | pin stainless steel | 8 | 18 | 34 | 32 | 28 | 18 | 35 | 6.5 | 3.4 | 25.5 | 10 | 17 | M3x4 | 6 | 6-14 | 90 | 2.6 | 3.2 | ||
53.29 € | 1 | 4 Days | pin stainless steel | 8 | 18 | 34 | 32 | 28 | 18 | 35 | 6.5 | 3.4 | 25.5 | 10 | 23 | M3x4 | 12 | 12-20 | 90 | 2.6 | 3.2 | ||
40.71 € | 1 | 4 Days | pins steel | 5 | 14 | 25 | 20 | 21 | 14 | 26 | 4.4 | 2.4 | 19 | 6.5 | 15.5 | M2x3 | 6 | 6-10 | 60 | 1.2 | 1.8 | ||
42.56 € | 1 | 4 Days | pins steel | 8 | 18 | 34 | 32 | 28 | 18 | 35 | 6.5 | 3.4 | 25.5 | 10 | 17 | M3x4 | 6 | 6-14 | 90 | 2.6 | 3.2 | ||
42.56 € | 1 | 4 Days | pins steel | 8 | 18 | 34 | 32 | 28 | 18 | 35 | 6.5 | 3.4 | 25.5 | 10 | 23 | M3x4 | 12 | 12-20 | 90 | 2.6 | 3.2 |