Quarter-turn clamp locks stainless steel, knob stainless steel (K1061)

Quarter-turn clamp locks stainless steel, knob stainless steel (K1061)
· Locking element for connecting two separate plates

· Click signal when locked

· Form A mounting option: for plate thickness 6 or 12 mm

· Fastening screws included

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1061.15161
K1061.18171
K1061.18231
K1061.5161
K1061.8171
K1061.8231
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 D=diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
D7
(mm)
D8
(mm)
H
(mm)
H1
(mm)
L=Length
(mm)
M T
(mm)
T1
(mm)
Clamping force
(N)
Pullout force F
(kN)
Shearing force
(kN)

50.55 €

1 4 Days pin stainless steel51425202114264.42.4196.515.5M2x366-10601.21.8

53.29 €

1 4 Days pin stainless steel81834322818356.53.425.51017M3x466-14902.63.2

53.29 €

1 4 Days pin stainless steel81834322818356.53.425.51023M3x41212-20902.63.2

40.71 €

1 4 Days pins steel51425202114264.42.4196.515.5M2x366-10601.21.8

42.56 €

1 4 Days pins steel81834322818356.53.425.51017M3x466-14902.63.2

42.56 €

1 4 Days pins steel81834322818356.53.425.51023M3x41212-20902.63.2

Loading...

  1. 1

Basic information

Main material stainless steel Component material stainless steel Temperature resistance ≤200 °C

Tech Support