Manufacturer part number: K1561.114
Brand: KIPP
Price: 59.73 €
Delivery time: 4 Days
D: 6 mm
D1=Diameter: 14 mm
D2: 25 mm
D3: 25 mm
D4: 21 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1561.114
Part Number
|
---|
K1561.114 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (mm) | D1=Diameter (mm) | D2 (mm) | D3 (mm) | D4 (mm) | D5 (mm) | D6 (mm) | D7 (mm) | D8 (mm) | H=Height (mm) | H1 (mm) | M | T1 (mm) | Clamping force (N) | Pullout force F (kN) | Shearing force (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
59.73 € | 1 | 4 Days | 6 | 14 | 25 | 25 | 21 | 14 | 26 | 4.4 | 2.4 | 23 | 6.5 | M2x3 | 6-10 | 7 | 0.25 | 1.1 |
Loading...
Main material | stainless steel | Surface finish body | bright | Component material | stainless steel |
---|---|---|---|---|---|
Surface finish component | bright | H2(mm) | 5.5 | T(mm) | 6 |
T2(mm) | 2.5 | Temperature resistance | ≤200 °C |
Configure
Basic Attributes
D(mm)
D1=Diameter(mm)
D2(mm)
D3(mm)
D4(mm)
D5(mm)
D6(mm)
D7(mm)
D8(mm)
H=Height(mm)
H1(mm)
M
T1(mm)
Clamping force(N)
Pullout force F(kN)
Shearing force(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes