Repair set for stainless steel locating cylinders (K1474)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1474.913013
K1474.913020
K1474.916020
K1474.916025
K1474.920020
K1474.920025
K1474.925020
K1474.925025
K1474.930020
K1474.930025
K1474.935020
K1474.935025
K1474.935040
K1474.935050
K1474.950020
K1474.950025
K1474.950040
K1474.950050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
for Art. No. for D
(mm)
for L
(mm)

19.73 €

1 4 Days K0935.130131327.6

19.73 €

1 4 Days K0935.130201334.6

19.87 €

1 4 Days K0935.160201636.5

19.87 €

1 4 Days K0935.160251641.5

16.20 €

1 4 Days K0935.200202039.5

17.65 €

1 4 Days K0935.200252044.4

31.61 €

1 4 Days K0935.250202544

32.86 €

1 4 Days K1474.250252549

40.76 €

1 4 Days K1474.300203049

40.76 €

1 4 Days K0935.300253054

69.75 €

1 4 Days K0935.350203551

69.75 €

1 4 Days K0935.350253556

69.75 €

1 4 Days K0935.350403571

69.75 €

1 4 Days K0935.350503581

77.50 €

1 4 Days K0935.500205064

77.50 €

1 4 Days K0935.500255069

77.50 €

1 4 Days K0935.500405084

77.50 €

1 4 Days K0935.500505094

Loading...

  1. 1

Basic information

Main material stainless steel Version 1 Ball Lock Version 2 for positioning cylinder

Tech Support