Clamp straps with adjustment unit (K0004) (K0004.20X14)

Clamp straps with adjustment unit (K0004) K0004.20X14

Product Details:

Manufacturer part number: K0004.20X14

Brand: KIPP

Price: 176.16

Delivery time: 4 Days


Technical Data:

Size: 2

Clamp range: 25-85 mm

B=slot width: 14 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0004.20X14

Part Number
K0004.20X14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Clamp range
(mm)
B=slot width
(mm)

176.16 €

1 4 Days 225-8514

Loading...

  1. 1

Basic information

Main material high carbon steel

This page is Clamp straps with adjustment unit (K0004), part number K0004.20X14.
You can find the detail information about specifications and dimensions on part number K0004.20X14.

Variation of this product

Part Number
K0004.10X16
K0004.10X18
K0004.20X12
K0004.20X16
K0004.20X18
K0004.30X12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Clamp range
(mm)
B=slot width
(mm)

136.87 €

1 4 Days 10-3516

136.87 €

1 4 Days 10-3518

176.16 €

1 4 Days 225-8512

176.16 €

1 4 Days 225-8516

176.16 €

1 4 Days 225-8518

231.12 €

1 4 Days 380-13712

Tech Support