Side clamps (K0033) (K0033.010)

Side clamps (K0033) K0033.010

Product Details:

Manufacturer part number: K0033.010

Brand: KIPP

Price: 371.45

Delivery time: 4 Days


Technical Data:

B=Width: 39 mm

D1: M10 mm

H=Height: 56 mm

H1: 38 mm

H2: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0033.010

Part Number
K0033.010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
A=Length
(mm)
D
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
E
(mm)
E1
(mm)
K
(mm)
K1
(mm)
L
(mm)
X
(mm)
Y
(mm)
Z
(mm)
F=Retaining force
(N)

371.45 €

1 4 Days 39M1056382011018.211M102410.541840.543920.58M540000

Loading...

  1. 1

Basic information

Main material steel Surface finish body black oxidised Component material mild steel
Surface finish component case-hardened and black oxidised

This page is Side clamps (K0033), part number K0033.010.
You can find the detail information about specifications and dimensions on part number K0033.010.

Variation of this product

Part Number
K0033.006
K0033.016
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
A=Length
(mm)
D
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
E
(mm)
E1
(mm)
K
(mm)
K1
(mm)
L
(mm)
X
(mm)
Y
(mm)
Z
(mm)
F=Retaining force
(N)

218.02 €

1 4 Days 25M6352412.47312.27M6166.52.51125.52.527124.5M310000

708.40 €

1 4 Days 58M1685603017026.217M10351772760.57613213M8100000

Tech Support