Side clamps, Form A (K0035) (K0035.006005)

Side clamps, Form A (K0035) K0035.006005

Product Details:

Manufacturer part number: K0035.006005

Brand: KIPP

Price: 119.99

Delivery time: 4 Days


Technical Data:

Version 1: right

B=Width: 25 mm

D1: M6 mm

H=Height: 25 mm

H1: 45 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0035.006005

Part Number
K0035.006005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 B=Width
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
A=Length
(mm)
D
(mm)
E
(mm)
K
(mm)
L
(mm)
R
(mm)
F=Retaining force
(N)

119.99 €

1 4 Days right25M625452017438.512114221103800

Loading...

  1. 1

Basic information

Main material steel Surface finish body case-hardened and black oxidised Form A

This page is Side clamps, Form A (K0035), part number K0035.006005.
You can find the detail information about specifications and dimensions on part number K0035.006005.

Variation of this product

Part Number
K0035.006025
K0035.010005
K0035.010025
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 1 B=Width
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
A=Length
(mm)
D
(mm)
E
(mm)
K
(mm)
L
(mm)
R
(mm)
F=Retaining force
(N)

119.99 €

1 4 Days left25M625452017438.512114221103800

173.37 €

1 4 Days right40M10407431.527658.518186351437200

173.37 €

1 4 Days left40M10407431.527658.518186351437200

Tech Support