Side clamps, Form B (K0035) (K0035.006010)

Side clamps, Form B (K0035) K0035.006010

Product Details:

Manufacturer part number: K0035.006010

Brand: KIPP

Price: 120.19

Delivery time: 4 Days


Technical Data:

Version 1: right

B=Width: 25 mm

D1: M6 mm

H=Height: 24 mm

H1: 45 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0035.006010

Part Number
K0035.006010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 B=Width
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
A=Length
(mm)
D
(mm)
E
(mm)
K
(mm)
L
(mm)
R
(mm)
F=Retaining force
(N)

120.19 €

1 4 Days right25M624452017438.512ø83.5221103800

Loading...

  1. 1

Basic information

Main material steel Surface finish body case-hardened and black oxidised Form B

This page is Side clamps, Form B (K0035), part number K0035.006010.
You can find the detail information about specifications and dimensions on part number K0035.006010.

Variation of this product

Part Number
K0035.006030
K0035.010010
K0035.010030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 1 B=Width
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
A=Length
(mm)
D
(mm)
E
(mm)
K
(mm)
L
(mm)
R
(mm)
F=Retaining force
(N)

119.99 €

1 4 Days left25M624452017438.512ø83.5221103800

204.10 €

1 4 Days right40M10397431.527658.51812.75.5371437200

204.10 €

1 4 Days left40M10397431.527658.51812.75.5371437200

Tech Support