Side clamps, Form C (K0034) (K0034.010015)

Side clamps, Form C (K0034) K0034.010015

Product Details:

Manufacturer part number: K0034.010015

Brand: KIPP

Price: 244.18

Delivery time: 4 Days


Technical Data:

Version 1: right

B=Width: 40 mm

D1: 10.2 mm

H=Height: 39 mm

H1: 74 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0034.010015

Part Number
K0034.010015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 B=Width
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
L1
(mm)
L2
(mm)
A=Length
(mm)
D
(mm)
D2 max.
(mm)
D3 min.
(mm)
E
(mm)
E1
(mm)
E2
(mm)
E3
(mm)
K
(mm)
K1
(mm)
L
(mm)
R
(mm)
F=Retaining force
(N)

244.18 €

1 4 Days right4010.239743531.5121.518274.512.7201375.542731437200

Loading...

  1. 1

Basic information

Main material steel Surface finish body case-hardened and black oxidised Form C

This page is Side clamps, Form C (K0034), part number K0034.010015.
You can find the detail information about specifications and dimensions on part number K0034.010015.

Variation of this product

Part Number
K0034.006015
K0034.006035
K0034.010035
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 1 B=Width
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
L1
(mm)
L2
(mm)
A=Length
(mm)
D
(mm)
D2 max.
(mm)
D3 min.
(mm)
E
(mm)
E1
(mm)
E2
(mm)
E3
(mm)
K
(mm)
K1
(mm)
L
(mm)
R
(mm)
F=Retaining force
(N)

155.26 €

1 4 Days right256.22445222078129.52.5ø812843.52646.51103800

155.03 €

1 4 Days left256.22445222078129.52.5ø812843.52646.51103800

244.18 €

1 4 Days left4010.239743531.5121.518274.512.7201375.542731437200

Tech Support