Side clamps, Form D (K0034) (Part Numbers - CAD Download)

Side clamps, Form D (K0034)
· Mountable directly on machine tables

· With positive down force

· Flexible application

· Clamping jaw case-hardened

· Manual actuation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0034.006020
K0034.006040
K0034.010020
K0034.010040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 B=Width
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
L1
(mm)
L2
(mm)
A=Length
(mm)
D
(mm)
E
(mm)
E1
(mm)
E2
(mm)
E3
(mm)
K
(mm)
K1
(mm)
L
(mm)
R
(mm)
F=Retaining force
(N)

150.17 €

1 4 Days right256.225452220781211128442646.51103800

152.95 €

1 4 Days left256.225452220781211128442646.51103800

216.28 €

1 4 Days right4010.240743531.5121.518182013764270.51437200

216.28 €

1 4 Days left4010.240743531.5121.518182013764270.51437200

Loading...

  1. 1

Basic information

Main material steel Surface finish body case-hardened and black oxidised Form D

Tech Support