Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0357.040812
Part Number
|
---|
K0357.040812 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clamping force max. (kN) | D=Diameter min. (mm) | D=Diameter max. (mm) | D1 (mm) | D2 (mm) | D3 (for screw ISO 10642) | D4 (Tapered head bolt) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | SW (Tapered head bolt) (mm) | Tightening torque max. (Nm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
92.25 € | 1 | 4 Days | 4.2 | 8 | 12.4 | 29.72 h9 | 21 | M3 | M4 | 21.8 | 16 | 15 | 8 | 3 | 5 |
Loading...
Main material | structural steel | Surface finish body | black oxidised | Component material | mild steel |
---|---|---|---|---|---|
Surface finish component | case-hardened | Clamping type | internal clamping |
This page is Mandrel collets (K0357), part number K0357.040812.
You can find the detail information about specifications and dimensions on part number K0357.040812.
Configure
Basic Attributes
Clamping force max.(kN)
D=Diameter min.(mm)
D=Diameter max.(mm)
D1(mm)
D2(mm)
D3 (for screw ISO 10642)
D4 (Tapered head bolt)
H(mm)
H1(mm)
H2(mm)
H3(mm)
SW (Tapered head bolt)(mm)
Tightening torque max.(Nm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0357.020407 |
K0357.061214 |
K0357.062027 |
K0357.081420 |
K0357.102535 |
K0357.123442 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Clamping force max. (kN) | D=Diameter min. (mm) | D=Diameter max. (mm) | D1 (mm) | D2 (mm) | D3 (for screw ISO 10642) | D4 (Tapered head bolt) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | SW (Tapered head bolt) (mm) | Tightening torque max. (Nm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
90.69 € | 1 | 4 Days | 1.1 | 4.1 | 7.4 | 20 h9 | 13.7 | M2 | M2 | 10.7 | 7.6 | 6.1 | 4.1 | 1.5 | 0.7 | ||
94.09 € | 1 | 4 Days | 8.5 | 12.2 | 14.2 | 31.5 h9 | 23.1 | M3 | M6 | 24.9 | 19 | 15 | 12 | 5 | 17 | ||
124.99 € | 1 | 4 Days | 20 | 18 | 27 | 50 h9 | 39.4 | M4 | M10 | 28.6 | 22.2 | 17.5 | 17 | 8 | 60 | ||
96.19 € | 1 | 4 Days | 11.1 | 13.5 | 20 | 37.5 h9 | 29 | M3 | M8 | 24.9 | 19 | 15 | 14 | 6 | 34 | ||
153.93 € | 1 | 4 Days | 26.3 | 23 | 35.3 | 56 h9 | 45.5 | M4 | M12 | 31.8 | 25.4 | 20.6 | 21 | 10 | 150 | ||
196.33 € | 1 | 4 Days | 44.5 | 29.3 | 42 | 69.5 h8 | 55.9 | M5 | M16 | 39.6 | 31.8 | 27 | 22 | 14 | 280 |