Cam screws with hexagon washer for T-slots (K0027) (K0027.08)

Cam screws with hexagon washer for T-slots (K0027) K0027.08

Product Details:

Manufacturer part number: K0027.08

Brand: KIPP

Price: 33.65

Delivery time: 4 Days


Technical Data:

D: M6

H: 4.8 mm

H1: 9.6 mm

H2: 4.5 mm

L: 23 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0027.08

Part Number
K0027.08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D H
(mm)
H1
(mm)
H2
(mm)
L
(mm)
N=T-slot
(mm)
S1 (travel)
(mm)
SW
(mm)
Clamping force
(kN)

33.65 €

1 4 Days M64.89.64.52381163.4

Loading...

  1. 1

Basic information

Item Cam Screw Main material brass Component material high carbon steel
Version 1 hexagon Version 2 with t-slot nut

This page is Cam screws with hexagon washer for T-slots (K0027), part number K0027.08.
You can find the detail information about specifications and dimensions on part number K0027.08.

Variation of this product

Part Number
K0027.10
K0027.12
K0027.14
K0027.16
K0027.18
K0027.20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D H
(mm)
H1
(mm)
H2
(mm)
L
(mm)
N=T-slot
(mm)
S1 (travel)
(mm)
SW
(mm)
Clamping force
(kN)

30.25 €

1 4 Days M64.8144.523101163.4

31.36 €

1 4 Days M84.815.56.528121213.6

32.71 €

1 4 Days M106.4228.530.5141.6219

32.71 €

1 4 Days M129.522.5930.51622518

35.18 €

1 4 Days M129.528.51034.51822518

52.88 €

1 4 Days M1612.7321239202.53027

Tech Support