Centring clamp with ball segments, Form A (K0358) (K0358.103106)

Centring clamp with ball segments, Form A (K0358) K0358.103106

Product Details:

Manufacturer part number: K0358.103106

Brand: KIPP

Price: 419.75

Delivery time: 4 Days


Technical Data:

A: 9 mm

Ball Ø: 8 mm

D=Diameter min.: 30.5 mm

D=Diameter max.: 38.5 mm

D1: M6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0358.103106

Part Number
K0358.103106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
Ball Ø
(mm)
D=Diameter min.
(mm)
D=Diameter max.
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L
(mm)
M
(mm)
No. of balls SW
(mm)
Tightening torque max.
(Nm)
Clamping force max.
(kN)

419.75 €

1 4 Days 9830.538.5M62546.432.723.114.211.94.674.535174.5

Loading...

  1. 1

Basic information

Item Centring Clamp Main material steel Surface finish body hardened and black oxid finish
Component material steel Surface finish component hardened and ground Version 1 with ball
Form A

This page is Centring clamp with ball segments, Form A (K0358), part number K0358.103106.
You can find the detail information about specifications and dimensions on part number K0358.103106.

Variation of this product

Part Number
K0358.101905
K0358.102306
K0358.102706
K0358.103908
K0358.104708
K0358.105510
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
Ball Ø
(mm)
D=Diameter min.
(mm)
D=Diameter max.
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L
(mm)
M
(mm)
No. of balls SW
(mm)
Tightening torque max.
(Nm)
Clamping force max.
(kN)

313.95 €

1 4 Days 5.5418.522.5M5152.55.323.516.511.610.42.37.5334104

349.60 €

1 4 Days 7422.526.5M62036.428.819.814.2132.36435174.5

384.10 €

1 4 Days 7426.530.5M62036.428.819.814.2132.364.535174.5

460.00 €

1 4 Days 11838.546.5M83048.439.227.217.815.54.67.54.566436.5

575.00 €

1 4 Days 11846.554.5M83048.439.227.21815.74.67.54.566436.5

611.80 €

1 4 Days 151654.570.5M1045510.554.640.623.719.19.395.568798

Tech Support