Centring clamp with ball segments, Form A (K0644) (Part Numbers - CAD Download)

Centring clamp with ball segments, Form A (K0644)
· Positive down force

· Suitable for clamping castings

· Self-centring

· Body hardened

· Low height

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0644.0101203
K0644.0101503
K0644.0101904
K0644.0102305
K0644.0102705
K0644.0103106
K0644.0103906
K0644.0104706
K0644.0105508
K0644.0107108
K0644.0108708
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
Ball Ø
(mm)
D=Diameter min.
(mm)
D=Diameter max.
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L
(mm)
L1
(mm)
L2
(mm)
M
(mm)
No. of balls SW
(mm)
Tightening torque max.
(Nm)
Clamping force max.
(kN)

295.98 €

1 4 Days 3.52.511.714.2M5101.5M312.8104.231.43.51110235.520.5

313.82 €

1 4 Days 4.5414.518.5M6122M317.314.59.88.62.35.514.1122.535.523.5

348.00 €

1 4 Days 5.5418.522.5M8152.5M420.916.511.610.42.37.518.2143.53754

387.03 €

1 4 Days 7422.526.5M10203M525.419.814.2132.3617.4153.538104.5

426.04 €

1 4 Days 7426.530.5M10203M525.419.814.2132.3617.4153.538104.5

465.07 €

1 4 Days 9830.538.5M12254M630.323.114.211.94.6721.9203.5310174.5

510.65 €

1 4 Days 11838.546.5M12304M634.227.217.815.54.67.522.5204.5610176.5

637.41 €

1 4 Days 11846.554.5M12304M634.227.21815.74.67.522.5206.5610176.5

679.70 €

1 4 Days 151654.570.5M14x1.5455M849.940.623.719.19.3924.5326.5613438

730.11 €

1 4 Days 171670.586.5M16x1.5605M855.446.128.323.79.31029.4206.56134310

804.89 €

1 4 Days 251686.5102.5M16x1.5605M1061.65130.225.79.31029.4256.56177912.5

Loading...

  1. 1

Basic information

Item Centring Clamp Main material steel Steel code 1.2842
Surface finish body hardened and black oxid finish Component material steel Surface finish component hardened and ground
Version 1 with ball Form A

Tech Support