Centring clamp with hexagonal segments, Form B (K0358) (K0358.204708)

Centring clamp with hexagonal segments, Form B (K0358) K0358.204708

Product Details:

Manufacturer part number: K0358.204708

Brand: KIPP

Price: 653.20

Delivery time: 4 Days


Technical Data:

A: 11 mm

D=Diameter min.: 46.5 mm

D=Diameter max.: 54.5 mm

D1: M8 mm

D2: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0358.204708

Part Number
K0358.204708
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
D=Diameter min.
(mm)
D=Diameter max.
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
Hexagon
(mm)
K
(mm)
L
(mm)
M
(mm)
No. of hex SW
(mm)
Tightening torque max.
(Nm)
Clamping force max.
(kN)

653.20 €

1 4 Days 1146.554.5M83048.439.227.21815.74.6887.54.566436.5

Loading...

  1. 1

Basic information

Item Centring Clamp Main material steel Surface finish body hardened and black oxid finish
Component material steel Surface finish component hardened and ground Version 1 hexagon
Form B

This page is Centring clamp with hexagonal segments, Form B (K0358), part number K0358.204708.
You can find the detail information about specifications and dimensions on part number K0358.204708.

Variation of this product

Part Number
K0358.202706
K0358.203106
K0358.203908
K0358.205510
K0358.207112
K0358.208712
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
D=Diameter min.
(mm)
D=Diameter max.
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
Hexagon
(mm)
K
(mm)
L
(mm)
M
(mm)
No. of hex SW
(mm)
Tightening torque max.
(Nm)
Clamping force max.
(kN)

433.55 €

1 4 Days 726.530.5M62036.428.819.814.2132.34464.535174.5

470.35 €

1 4 Days 930.538.5M62546.432.723.114.211.94.68874.535174.5

509.45 €

1 4 Days 1138.546.5M83048.439.227.217.815.54.6887.54.566436.5

686.55 €

1 4 Days 1554.570.5M1045510.554.640.623.719.19.3161695.568798

730.25 €

1 4 Days 1770.586.5M126051363.146.128.323.79.31616105.561014110

799.25 €

1 4 Days 2586.5102.5M1660517735130.225.79.31616105.561435412.5

Tech Support