Centring clamp with hexagonal segments, Form B (K0644) (Part Numbers - CAD Download)

Centring clamp with hexagonal segments, Form B (K0644)
· Positive down force

· Suitable for clamping castings

· Self-centring

· Body hardened

· Low height

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0644.0201503
K0644.0201904
K0644.0202305
K0644.0202705
K0644.0203106
K0644.0203906
K0644.0204706
K0644.0205508
K0644.0207108
K0644.0208708
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
D=Diameter min.
(mm)
D=Diameter max.
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
Hexagon
(mm)
K
(mm)
L
(mm)
L1
(mm)
L2
(mm)
M
(mm)
No. of hex SW
(mm)
Tightening torque max.
(Nm)
Clamping force max.
(kN)

367.49 €

1 4 Days 4.514.518.5M6122M317.314.59.88.61.4445.514.1122.535.523.5

403.27 €

1 4 Days 5.518.522.5M8152.5M420.916.511.610.42.3447.518.2143.53754

445.53 €

1 4 Days 722.526.5M10203M525.419.814.2132.344617.4153.538104.5

481.25 €

1 4 Days 726.530.5M10203M525.419.814.2132.344617.4153.538104.5

522.01 €

1 4 Days 930.538.5M12254M630.323.114.211.94.688721.9203.5610174.5

565.87 €

1 4 Days 1138.546.5M12304M634.227.217.815.54.6887.522.5204.5610176.5

723.63 €

1 4 Days 1146.554.5M12304M634.227.21815.74.6887.522.5206.5610176.5

761.01 €

1 4 Days 1554.570.5M14455M849.940.623.719.19.31616924.5326.5613438

809.74 €

1 4 Days 1770.586.5M16605M855.446.128.323.79.316161029.4206.56134310

886.21 €

1 4 Days 2586.5102.5M16605M1061.65130.225.79.316161029.4256.56167912.5

Loading...

  1. 1

Basic information

Item Centring Clamp Main material steel Steel code 1.2842
Surface finish body hardened and black oxid finish Component material steel Surface finish component hardened and ground
Version 1 hexagon Form B

Tech Support