Chock clamps (K0030) (K0030.110)

Chock clamps (K0030) K0030.110

Product Details:

Manufacturer part number: K0030.110

Brand: KIPP

Price: 27.75

Delivery time: 4 Days


Technical Data:

Main material: steel

Version: with knife edge

Form: A

B: 9.5 mm

B1: 3.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0030.110

Part Number
K0030.110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Version Form B
(mm)
B1
(mm)
D=Thread H
(mm)
H1
(mm)
L
(mm)
Clamping travel
(mm)
Tightening torque max.
(Nm)
Clamping force
(kN)

27.75 €

1 4 Days steelwith knife edgeA9.53.8M2.5x863.69.50.151.82.8

Loading...

  1. 1

Basic information

Item Chock Clamp

This page is Chock clamps (K0030), part number K0030.110.
You can find the detail information about specifications and dimensions on part number K0030.110.

Variation of this product

Part Number
K0030.113
K0030.119
K0030.210
K0030.213
K0030.219
K0030.310
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Version Form B
(mm)
B1
(mm)
D=Thread H
(mm)
H1
(mm)
L
(mm)
Clamping travel
(mm)
Tightening torque max.
(Nm)
Clamping force
(kN)

28.97 €

1 4 Days steelwith knife edgeA12.75.1M4x1284.8130.45.66.6

37.17 €

1 4 Days steelwith knife edgeA19.057.6M6X1611.57.2190.622.516

27.58 €

1 4 Days steelwith blunt edgeB9.53.8M2.5x863.69.50.151.82.8

28.62 €

1 4 Days steelwith blunt edgeB12.75.1M4x1284.8130.45.66.6

33.96 €

1 4 Days steelwith blunt edgeB19.057.6M6X1611.57.2190.622.516

28.76 €

1 4 Days brasswith blunt edgeB9.53.8M2.5x863.69.50.150.560.9

Tech Support