Fixture clamps unequal hexagon (K0023) (K0023.13)

Fixture clamps unequal hexagon (K0023) K0023.13

Product Details:

Manufacturer part number: K0023.13

Brand: KIPP

Price: 86.50

Delivery time: 4 Days


Technical Data:

Version: serrated

Form: B

Distance A by face No.: 1/12, 2/13, 3/14, 4/15, 5/16, 6/17


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0023.13

Part Number
K0023.13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version Form Distance A by face No.

86.50 €

1 4 Days serratedB1/12, 2/13, 3/14, 4/15, 5/16, 6/17

Loading...

  1. 1

Basic information

Item Chock Clamp Main material mild steel Version 1 hexagon
Version 2 variable D=Thread M12 H(mm) 10
H1(mm) 22 S (cam travel)(mm) 1 Clamping force(kN) 18

This page is Fixture clamps unequal hexagon (K0023), part number K0023.13.
You can find the detail information about specifications and dimensions on part number K0023.13.

Variation of this product

Part Number
K0023.09
K0023.10
K0023.11
K0023.14
K0023.15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version Form Distance A by face No.

79.71 €

1 4 Days smoothA1/12, 2/13, 3/14, 4/15, 5/16, 6/17

88.27 €

1 4 Days smoothA7/18, 8/19, 9/20, 10/21, 11/22, 12/23

97.32 €

1 4 Days smoothA13/24, 14/25, 15/26, 16/27, 17/28, 18/29

93.66 €

1 4 Days serratedB7/18, 8/19, 9/20, 10/21, 11/22, 12/23

104.82 €

1 4 Days serratedB13/24, 14/25, 15/26, 16/27, 17/28, 18/29

Tech Support