Plastic snap-in snap locks with grip (K1652) (K1652.211060)

Plastic snap-in snap locks with grip (K1652) K1652.211060

Product Details:

Manufacturer part number: K1652.211060

Brand: KIPP

Price: 3.94

Delivery time: 4 Days


Technical Data:

Form: A

Form-Type: small

B=Width: 6 mm

B1: 4.4 mm

H=Height: 11.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1652.211060

Part Number
K1652.211060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form Form-Type B=Width
(mm)
B1
(mm)
H=Height
(mm)
H1 = Total holding area
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
Max. operating load
(N)
S = Door thickness
(mm)

3.94 €

1 4 Days Asmall64.411.62.21.36.14.5715.912.7558.334.8250.6

Loading...

  1. 1

Basic information

Main material PC/ABS Main colour black Component material stainless steel
Version 1 snap-in R(mm) max. 0.1 Temperature range(°C) -40 to 60

This page is Plastic snap-in snap locks with grip (K1652), part number K1652.211060.
You can find the detail information about specifications and dimensions on part number K1652.211060.

Variation of this product

Part Number
K1652.215090
K1652.222160
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form Form-Type B=Width
(mm)
B1
(mm)
H=Height
(mm)
H1 = Total holding area
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
Max. operating load
(N)
S = Door thickness
(mm)

3.22 €

1 4 Days Bmiddle9.57.815.52.652.19.18.222.519.056.312.76.4900.8

3.66 €

1 4 Days Clarge16.51423.14.52.613.614.3363010.322.29.51301

Tech Support