Clamping lever plastic with external thread, steel parts black oxidised (K1700) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1700.10616X35
K1700.10616X40
K1700.10616X45
K1700.10616X50
K1700.10684X10
K1700.10684X15
K1700.10684X20
K1700.10684X25
K1700.10684X30
K1700.10684X35
K1700.10684X40
K1700.10684X45
K1700.10684X50
K1700.10686X10
K1700.10686X15
K1700.10686X20
K1700.10686X25
K1700.10686X30
K1700.10686X35
K1700.10686X40
K1700.10686X45
K1700.10686X50
K1700.10687X10
K1700.10687X15
K1700.10687X20
K1700.10687X25
K1700.10687X30
K1700.10687X35
K1700.10687X40
K1700.10687X45
K1700.10687X50
K1700.10688X10
K1700.10688X15
K1700.10688X20
K1700.10688X25
K1700.10688X30
K1700.10688X35
K1700.10688X40
K1700.10688X45
K1700.10688X50
K1700.2061X15
K1700.2061X20
K1700.2061X25
K1700.2061X30
K1700.2061X35
K1700.2061X40
K1700.2061X45
K1700.2061X50
K1700.2061X55
K1700.2061X60
K1700.2062X15
K1700.2062X20
K1700.2062X25
K1700.2062X30
K1700.2062X35
K1700.2062X40
K1700.2062X45
K1700.2062X50
K1700.2062X55
K1700.2062X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Main material Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth Weight
(kg)
RoHS PL Edelstahl

4.28 €

1 4 Days 39.9polyphtalamidecolza yellow RAL 10211M646.87.91013.213.824.5414.230.8353516---

4.28 €

1 4 Days 39.9polyphtalamidecolza yellow RAL 10211M646.87.91013.213.824.5414.230.8354016---

4.28 €

1 4 Days 39.9polyphtalamidecolza yellow RAL 10211M646.87.91013.213.824.5414.230.8354516---

4.28 €

1 4 Days 39.9polyphtalamidecolza yellow RAL 10211M646.87.91013.213.824.5414.230.8355016---

3.84 €

1 4 Days 39.9polyphtalamidered RAL 30201M646.87.91013.213.824.5414.230.8351016---

3.84 €

1 4 Days 39.9polyphtalamidered RAL 30201M646.87.91013.213.824.5414.230.8351516---

3.84 €

1 4 Days 39.9polyphtalamidered RAL 30201M646.87.91013.213.824.5414.230.8352016---

3.84 €

1 4 Days 39.9polyphtalamidered RAL 30201M646.87.91013.213.824.5414.230.8352516---

3.84 €

1 4 Days 39.9polyphtalamidered RAL 30201M646.87.91013.213.824.5414.230.8353016---

4.28 €

1 4 Days 39.9polyphtalamidered RAL 30201M646.87.91013.213.824.5414.230.8353516---

4.28 €

1 4 Days 39.9polyphtalamidered RAL 30201M646.87.91013.213.824.5414.230.8354016---

4.28 €

1 4 Days 39.9polyphtalamidered RAL 30201M646.87.91013.213.824.5414.230.8354516---

4.28 €

1 4 Days 39.9polyphtalamidered RAL 30201M646.87.91013.213.824.5414.230.8355016---

3.84 €

1 4 Days 39.9polyphtalamidesignal green RAL 60321M646.87.91013.213.824.5414.230.8351016---

3.84 €

1 4 Days 39.9polyphtalamidesignal green RAL 60321M646.87.91013.213.824.5414.230.8351516---

3.84 €

1 4 Days 39.9polyphtalamidesignal green RAL 60321M646.87.91013.213.824.5414.230.8352016---

3.84 €

1 4 Days 39.9polyphtalamidesignal green RAL 60321M646.87.91013.213.824.5414.230.8352516---

3.84 €

1 4 Days 39.9polyphtalamidesignal green RAL 60321M646.87.91013.213.824.5414.230.8353016---

4.28 €

1 4 Days 39.9polyphtalamidesignal green RAL 60321M646.87.91013.213.824.5414.230.8353516---

4.28 €

1 4 Days 39.9polyphtalamidesignal green RAL 60321M646.87.91013.213.824.5414.230.8354016---

4.28 €

1 4 Days 39.9polyphtalamidesignal green RAL 60321M646.87.91013.213.824.5414.230.8354516---

4.28 €

1 4 Days 39.9polyphtalamidesignal green RAL 60321M646.87.91013.213.824.5414.230.8355016---

3.84 €

1 4 Days 39.9polyphtalamidetraffic blue RAL 50171M646.87.91013.213.824.5414.230.8351016---

3.84 €

1 4 Days 39.9polyphtalamidetraffic blue RAL 50171M646.87.91013.213.824.5414.230.8351516---

3.84 €

1 4 Days 39.9polyphtalamidetraffic blue RAL 50171M646.87.91013.213.824.5414.230.8352016---

3.84 €

1 4 Days 39.9polyphtalamidetraffic blue RAL 50171M646.87.91013.213.824.5414.230.8352516---

3.84 €

1 4 Days 39.9polyphtalamidetraffic blue RAL 50171M646.87.91013.213.824.5414.230.8353016---

4.28 €

1 4 Days 39.9polyphtalamidetraffic blue RAL 50171M646.87.91013.213.824.5414.230.8353516---

4.28 €

1 4 Days 39.9polyphtalamidetraffic blue RAL 50171M646.87.91013.213.824.5414.230.8354016---

4.28 €

1 4 Days 39.9polyphtalamidetraffic blue RAL 50171M646.87.91013.213.824.5414.230.8354516---

4.28 €

1 4 Days 39.9polyphtalamidetraffic blue RAL 50171M646.87.91013.213.824.5414.230.8355016---

3.84 €

1 4 Days 39.9polyphtalamidelight grey RAL 70351M646.87.91013.213.824.5414.230.8351016---

3.84 €

1 4 Days 39.9polyphtalamidelight grey RAL 70351M646.87.91013.213.824.5414.230.8351516---

3.84 €

1 4 Days 39.9polyphtalamidelight grey RAL 70351M646.87.91013.213.824.5414.230.8352016---

3.84 €

1 4 Days 39.9polyphtalamidelight grey RAL 70351M646.87.91013.213.824.5414.230.8352516---

3.84 €

1 4 Days 39.9polyphtalamidelight grey RAL 70351M646.87.91013.213.824.5414.230.8353016---

4.28 €

1 4 Days 39.9polyphtalamidelight grey RAL 70351M646.87.91013.213.824.5414.230.8353516---

4.28 €

1 4 Days 39.9polyphtalamidelight grey RAL 70351M646.87.91013.213.824.5414.230.8354016---

4.28 €

1 4 Days 39.9polyphtalamidelight grey RAL 70351M646.87.91013.213.824.5414.230.8354516---

4.28 €

1 4 Days 39.9polyphtalamidelight grey RAL 70351M646.87.91013.213.824.5414.230.8355016---

4.57 €

1 4 Days 65.2polyphtalamideblack grey RAL 70212M674.810.513.518.519.128.56.518.642.647.11520---

4.57 €

1 4 Days 65.2polyphtalamideblack grey RAL 70212M674.810.513.518.519.128.56.518.642.647.12020---

4.57 €

1 4 Days 65.2polyphtalamideblack grey RAL 70212M674.810.513.518.519.128.56.518.642.647.12520---

4.57 €

1 4 Days 65.2polyphtalamideblack grey RAL 70212M674.810.513.518.519.128.56.518.642.647.13020---

4.96 €

1 4 Days 65.2polyphtalamideblack grey RAL 70212M674.810.513.518.519.128.56.518.642.647.13520---

4.96 €

1 4 Days 65.2polyphtalamideblack grey RAL 70212M674.810.513.518.519.128.56.518.642.647.14020---

4.96 €

1 4 Days 65.2polyphtalamideblack grey RAL 70212M674.810.513.518.519.128.56.518.642.647.14520---

4.96 €

1 4 Days 65.2polyphtalamideblack grey RAL 70212M674.810.513.518.519.128.56.518.642.647.15020---

4.96 €

1 4 Days 65.2polyphtalamideblack grey RAL 70212M674.810.513.518.519.128.56.518.642.647.15520---

4.96 €

1 4 Days 65.2polyphtalamideblack grey RAL 70212M674.810.513.518.519.128.56.518.642.647.16020---

4.57 €

1 4 Days 65.2polyphtalamideorange RAL 20042M674.810.513.518.519.128.56.518.642.647.11520---

4.57 €

1 4 Days 65.2polyphtalamideorange RAL 20042M674.810.513.518.519.128.56.518.642.647.12020---

4.57 €

1 4 Days 65.2polyphtalamideorange RAL 20042M674.810.513.518.519.128.56.518.642.647.12520---

4.57 €

1 4 Days 65.2polyphtalamideorange RAL 20042M674.810.513.518.519.128.56.518.642.647.13020---

4.96 €

1 4 Days 65.2polyphtalamideorange RAL 20042M674.810.513.518.519.128.56.518.642.647.13520---

4.96 €

1 4 Days 65.2polyphtalamideorange RAL 20042M674.810.513.518.519.128.56.518.642.647.14020---

4.96 €

1 4 Days 65.2polyphtalamideorange RAL 20042M674.810.513.518.519.128.56.518.642.647.14520---

4.96 €

1 4 Days 65.2polyphtalamideorange RAL 20042M674.810.513.518.519.128.56.518.642.647.15020---

4.96 €

1 4 Days 65.2polyphtalamideorange RAL 20042M674.810.513.518.519.128.56.518.642.647.15520---

4.96 €

1 4 Days 65.2polyphtalamideorange RAL 20042M674.810.513.518.519.128.56.518.642.647.16020---

Loading...

Basic information

Main Body Material Other Component material Steel Surface finish component black oxidised
Item Clamping Lever Thread type external thread

Tech Support